SCDS485A July 2025 – September 2025 TMUX5411 , TMUX5412 , TMUX5413
PRODUCTION DATA
TMUX541x has very flat RON; however, when the signal approaches within 5V of either supply the RON increases. The plots below show two scenarios: 1. operating with the signal range 5V away from the supply rail and 2. operating with the signal range up to the supply rail.
| VDD = 15 V, VSS = -15 V |
| VDD =15 V, VSS = -15 V |