SCPS287D November 2023 – September 2025 TPLD1201
PRODUCTION DATA
| PIN | DESCRIPTION | ||||
|---|---|---|---|---|---|
| NAME | RWB | DGS | TYPE(1) | Primary function | Secondary function (if any) |
| GPI | 4 | 1 | I | General-purpose input(3) | |
| GPIO1 | 5 | 2 | I/O | General-purpose I/O | ACMP0 IN+ |
| GPIO2 | 6 | 3 | I/O | General-purpose I/O | External VREF IN/ACMP0 or ACMP1 IN- |
| GPIO4 | 8 | 4 | I/O | General-purpose I/O with output enable (OE)(4) | ACMP1 IN+ |
| GND | 9 | 5 | P | Ground | |
| GPIO5 | 10 | 6 | I/O | General-purpose I/O | |
| GPIO6 | 11 | 7 | I/O | General-purpose I/O | |
| GPIO7 | 12 | 8 | I/O | General-purpose I/O with output enable (OE)(4) | Internal VREF OUT |
| GPIO9 | 2 | 9 | I/O | General-purpose I/O | External OSC IN |
| VCC | 3 | 10 | P | Supply voltage | |
| NC | 1 | — | — | Not internally connected(2) | |
| NC | 7 | — | — | Not internally connected(2) | |