SCPS287D November   2023  – September 2025 TPLD1201

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Supply Current Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 I/O Pins
        1. 7.3.1.1 Input Modes
        2. 7.3.1.2 Output Modes
        3. 7.3.1.3 Pull-Up or Pull-Down Resistors
      2. 7.3.2 Connection Mux
      3. 7.3.3 Configurable Use Logic Blocks
        1. 7.3.3.1 2-Bit LUT Macro-Cell
        2. 7.3.3.2 3-Bit LUT Macro-Cell
        3. 7.3.3.3 2-Bit LUT or D Flip-Flop or Latch Macro-Cell
        4. 7.3.3.4 3-Bit LUT or D Flip-Flop or Latch with Set or Reset Macro-Cell
        5. 7.3.3.5 3-Bit LUT or Pipe Delay Macro-cell
        6. 7.3.3.6 4-Bit LUT or 8-Bit Counter or Delay Macro-Cell
      4. 7.3.4 8-Bit Counters and Delay Generators (CNT/DLY)
        1. 7.3.4.1 Delay Mode
        2. 7.3.4.2 Edge Detector Mode
        3. 7.3.4.3 Reset Counter Mode
      5. 7.3.5 Programmable Deglitch Filter or Edge Detector Macro-Cell
      6. 7.3.6 Selectable Frequency Oscillator
      7. 7.3.7 Analog Comparators (ACMP)
      8. 7.3.8 Voltage Reference (VREF)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Power Considerations
        2. 8.2.1.2 Input Considerations
        3. 8.2.1.3 Output Considerations
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage on VCC relative to GND -0.5 7 V
VI Input voltage -0.5 VCC + 0.5 V
VO Output voltage -0.5 VCC + 0.5 V
IIOK Input-output clamp current VIO < 0 or VIO > VCC -50 50 mA
IO Continuous output current VO = 0 to VCC -50 50 mA
IDC Maximum average or DC current (through each pin) Push-pull 1X 12 mA
Push-pull 2X 17
Open-drain NMOS 1X 18
Open-drain NMOS 2X 28
TJ Junction temperature 150 °C
Tstg Storage temperature -65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.