SCPS287D November 2023 – September 2025 TPLD1201
PRODUCTION DATA
The following options are available when configuring pins as an input:
The low-voltage digital input has lower VIH/VIL specifications than the digital input without Schmitt trigger. This allows for up-translation from any voltage domain lower than VCC that meets the low-voltage digital input VIH and VIL specifications.
The following pins also have the option to operate as a special function: