SLVSDO6D August 2017 – December 2024 TPS1H000-Q1
PRODUCTION DATA
The TPS1H000-Q1 device is a smart high-side switch, with an internal charge pump and single-channel integrated NMOS power FET. The adjustable current-limit function greatly improves the reliability of the whole system. Full diagnostic features enable intelligent control of the load.
The external high-accuracy current limit allows setting the current-limit value for the application. When overcurrent occurs, the device improves system reliability by clamping the inrush current effectively. The TPS1H000-Q1 device can also save system cost by reducing the size of PCB traces and connectors, and the capacity of the preceding power stage. The TPS1H000-Q1 device allows three modes when a current limit occurs. Through the configuration on the DELAY pin, users can set the output to any of three modes: hold the current consistently, latch off immediately, or retry automatically. The configurable behaviors during current limit provide design flexibility that considers functionality, cost, and thermal dissipation.
The TPS1H000-Q1 device supports full diagnostics with the digital status output. High-accuracy and low-threshold open-load detection enables real-time on-state monitoring. The TPS1H000-Q1 device also supports operation without an MCU, the standalone mode, which allows the system to implement the full functionality locally.
The TPS1H000-Q1 device is a smart high-side switch for a wide variety of resistive, inductive, and capacitive loads, including LEDs, relays, and sub-modules.