SLVSDO6D August 2017 – December 2024 TPS1H000-Q1
PRODUCTION DATA
When a current limit occurs, the TPS1H000-Q1 device supports three different behaviors of the output.
| MODE | DELAY CONFIGURATION | OUTPUT CURRENT BEHAVIOR | FAULT RECOVERY |
|---|---|---|---|
| Holding | Connect to GND directly | When hitting a current limit, the output current holds at the setting current. The device enters into thermal shutdown mode when TJ > T(SD). | FAULT clears when IN turns low for a duration longer than t FAULT OR when the current limit is removed when IN is high. |
| Latch-off | Connect to GND through a capacitor | When hitting a current limit, the output current holds at the setting current, but latches off after a preset DELAY time (tdl1+ tdl2). tdl1 is the default delay time; tdl2 is a capacitor-configurable delay time.
The output stays latched off regardless of whether the current limit is removed. The output recovers only when IN is toggling. | FAULT clears when IN turns low for a duration longer than t FAULT. |
| Auto-retry | External pullup | When hitting a current limit, the output current holds at the setting current, but periodically comes on for thic(on) and turns off for thic(off). | FAULT clears when IN turns low for a duration longer than t FAULT OR when the current limit is removed for thic(on) |