SGLS247C September 2011 – December 2025 TPS763-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-1 shows the conditions that lead to the different modes of operation. See the Section 5.5 table for parameter values.
| OPERATING MODE | PARAMETER | |||
|---|---|---|---|---|
| VIN | VON/OFF | IOUT | TJ | |
| Normal operation | VIN > VOUT(nom) + VDO and VIN > VIN(min) | VEN > VEN(HI) | IOUT < IOUT(max) | TJ < TSD(shutdown) |
| Dropout operation | VIN(min) < VIN < VOUT(nom) + VDO | VEN > VEN(HI) | IOUT < IOUT(max) | TJ < TSD(shutdown) |
| Disabled (any true condition disables the device) | VIN < 2.7V | VEN < VEN(LOW) | Not applicable | TJ > TSD(shutdown) |