SLOSEF7 July 2025 TRF1305C1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1305C1 supports a VICM voltage closer to either VS+ or VS– voltage than the default specified input common-mode range in the Electrical Characteristics, when configured in one of the VICM extension modes. The VICM extension mode can only be used in D2D configuration.
When configured in the low-side VICM extension mode, TRF1305C1 supports a 500mV lower input common-mode voltage than the default option. For example, the lower limit of VICM voltage range extends from a default value of VS– + 1.5V to VS– + 1V for the TRF1305C1 variant, and the higher limit also shifts lower from a default value of VS– + 3.5V to VS– + 3V. At the lowest VICM voltage, approximately 15mA current must be sunk by the external circuitry connected to the INP and INM pins.
When configured in the high-side VICM extension mode, TRF1305C1 supports a 500mV higher input common-mode voltage than the default option. For example, the higher limit of VICM voltage range extends from a default value of VS– + 3.5V to VS– + 4V for the TRF1305C1 variant, and the lower limit also shifts up from a default of VS– + 1.5V to VS– + 2V. At the highest VICM voltage, approximately 15mA current must be sourced by the external circuitry connected to the INP and INM pins.
Either resistors connected to supplies or external current sources are usable to sink or source the currents flowing out of or into the INP and INM pins during the low-side or high-side VICM extension modes, respectively.