SLOSEF7 July 2025 TRF1305C1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1305x1 allow minor gain adjustments by configuring the input external resistive network that is part of the differential input configuration. Figure 8-5 shows the external input network that comprises of a shunt resistor, RIN_SH, and two series input resistors, RIN_SER, connected to the input pins of the amplifier.
Table 8-1 provides resistor configurations for a 100Ω differential source impedance.
| TRF1305C1 | ||
|---|---|---|
| POWER GAIN (dB) | RIN_SH (Ω) | RIN_SER (Ω) |
| 5 | 1000 | 25 |
| 4 | 434 | 30 |
| 3 | 288 | 36 |
| 2 | 222 | 42 |
| 1 | 184 | 49 |
| 0 | 160 | 57 |
Use external resistive attenuation network only for small gain adjustments because there is a dB-to-dB noise figure degradation with the resistive attenuators. Use an amplifier version that requires minimal attenuation for achieving the overall gain.