SLOSEF7 July 2025 TRF1305C1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1305x1 are packaged in a WQFN-FCRLF package that has excellent thermal properties. Connect the thermal pads underneath the devices to the thermally dissipative ground plane on the board. For good thermal design, use thermal vias to connect the thermal pad plane on the top layer of the PCB to the ground planes in the inner layers.