SLOSEF7 July 2025 TRF1305C1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth (3dB) | PIN = –20dBm at each input | 8.3 | GHz | |||
| Small-signal bandwidth (1dB) | PIN = –20dBm at each input | 7.5 | |||||
| LSBW | Large-signal bandwidth (3dB) | Single-ended PIN = 2dBm | 7.8 | GHz | |||
| Large-signal bandwidth (1dB) | Single-ended PIN = 2dBm | 7.2 | |||||
| Sds21 | Power gain | f = 500MHz | 5.2 | dB | |||
| f = 4GHz | 5.2 | ||||||
| Gain variation over temperature | f = 4GHz, TA = –40℃ to +85℃ | 1.5 | dB | ||||
| Sss11 | Input return loss | f = 10MHz to 5GHz | –11 | dB | |||
| Ssd12 | Reverse isolation | f < 5GHz (device enabled) | –22 | dB | |||
| GIMB | Differential output gain imbalance | f < 5GHz, PIN = –20dBm with 50Ω ZS | ±0.4 | dB | |||
| PHIMB | Differential output phase imbalance | f < 5GHz, PIN = –20dBm with 50Ω ZS | ±5.5 | ° | |||
| OP1dB | Output 1dB compression point | f = 500MHz | 14.3 | dBm | |||
| f = 1GHz | 14.6 | ||||||
| f = 2GHz | 14.3 | ||||||
| f = 3GHz | 13 | ||||||
| f = 4GHz | 11.3 | ||||||
| f = 5GHz | 10.3 | ||||||
| HD2 | Second-order harmonic distortion | VO = 2VPP | f = 500MHz | –68 | dBc | ||
| f = 1GHz | –55 | ||||||
| f = 2GHz | –42 | ||||||
| f = 3GHz | –36 | ||||||
| f = 4GHz | –32 | ||||||
| HD3 | Third-order harmonic distortion | VO = 2VPP | f = 500MHz | –72 | dBc | ||
| f = 1GHz | –70 | ||||||
| f = 2GHz | –51 | ||||||
| f = 3GHz | –50 | ||||||
| f = 4GHz | –54 | ||||||
| OIP2 | Output second-order intercept point | PO = 1dBm per tone, 2MHz spacing |
f = 500MHz | 71 | dBm | ||
| f = 1GHz | 59 | ||||||
| f = 2GHz | 47 | ||||||
| f = 3GHz | 38 | ||||||
| f = 4GHz | 34 | ||||||
| f = 5GHz | 35 | ||||||
| OIP3 | Output third-order intercept point | PO = 1dBm per tone, 2MHz spacing |
f = 500MHz | 41.5 | dBm | ||
| f = 1GHz | 37 | ||||||
| f = 2GHz | 32 | ||||||
| f = 3GHz | 28 | ||||||
| f = 4GHz | 22 | ||||||
| f = 5GHz | 19 | ||||||
| NF | Noise figure | f = 500MHz | 12 | dB | |||
| f = 1GHz | 12.8 | ||||||
| f = 2GHz | 13.4 | ||||||
| f = 3GHz | 14.8 | ||||||
| f = 4GHz | 16.4 | ||||||
| f = 5GHz | 17 | ||||||
| NSD | Output noise spectral density | f = 500MHz | –156.8 | dBm/Hz | |||
| f = 1GHz | –156 | ||||||
| f = 2GHz | –155.4 | ||||||
| f = 3GHz | –154 | ||||||
| f = 4GHz | –152.4 | ||||||
| f = 5GHz | –151.6 | ||||||