SLOSEF7 July 2025 TRF1305C1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 1, 10 | Ground | Ground. Reference for RF signals and PD control signal. Connect to ground plane on the board. Internally shorted to the thermal pad. |
| INM | 5 | Input | Negative side of differential input signal |
| INP | 6 | Input | Positive side of differential input signal |
| MODE | 3 | Input | Mode selection pin. See also Section 7.4.1. |
| OUTM | 11 | Output | Negative side of differential output signal |
| OUTP | 12 | Output | Positive side of differential output signal |
| PD | 8 | Input | Power-down signal, referenced to GND. Supports both
1.8V and 3.3V logic. Logic 0 or open = device enabled. Logic 1 = device powered down. |
| VOCM | 2 | Input | Output common-mode voltage input pin. Floating the pin sets the output common-mode voltage to VS– + 2.5V. |
| VS– | 4, 7 | Power | Negative supply voltage |
| VS+ | 9 | Power | Positive supply voltage |
| Thermal Pad | Pad | Ground | Thermal pad. Connect to heat-dissipating ground plane on the board. Internally shorted to GND. |