SLLSEW6C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The value programmed into 16-bit LFP timer will not get applied until LFO Timer High register is written. The value of this register will always return the value written to it; and therefore, after the timer is enabled this register will not reflect the actual LFP timer value.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LFO_TIMER_LO | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | LFO_TIMER_LO | R/W | 0x00 | Lower 8-bits of the 16-bit LFO Timer. When LFO timer is set to a non-zero value, the timer is enabled and start counting to zero. Upon reaching zero, the LFO_TIMER_STAT flag is set. Timer can be disabled by programming LFP_TIMER to zero. LSB is 1000 µs. |