SCES650J April 2006 – October 2020 TXB0104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER(1)(2) | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||
VOHA | Port A output high voltage | IOH = –20 μA | 1.2 V | 1.1 | V | |||||
1.4 V to 3.6 V | VCCA – 0.4 | |||||||||
VOLA | Port A output low voltage | IOL = 20 μA | 1.2 V | 0.3 | V | |||||
1.4 V to 3.6 V | 0.4 | |||||||||
VOHB | Port B output high voltage | IOH = –20 μA | 1.65 V to 5.5 V | VCCB – 0.4 | V | |||||
VOLB | Port B output low voltage | IOL = 20 μA | 1.65 V to 5.5 V | 0.4 | V | |||||
II | Inflection-point current | OE: VI = VCCI or GND | 1.2 V to 3.6 V | 1.65 V to 5.5 V | –1 | 1 | –2 | 2 | μA | |
Ioff | Off-state current | A port: VI or VO = 0 to 3.6 V | 0 V | 0 V to 5.5 V | –1 | 1 | –2 | 2 | μA | |
B port: VI or VO = 0 to 5.5 V | 0 V to 3.6 V | 0 V | –1 | 1 | –2 | 2 | ||||
IOZ | High-impedance-state output current | A or B port: OE = GND | 1.2 V to 3.6 V | 1.65 V to 5.5 V | –1 | 1 | –2 | 2 | μA | |
ICCA | VCCA supply current | VI = VCCI or GND IO = 0 | 1.2 V | 1.65 V to 5.5 V | 0.06 | μA | ||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 5 | ||||||||
3.6 V | 0 V | 2 | ||||||||
0 V | 5.5 V | –2 | ||||||||
ICCB | VCCB supply current | VI = VCCI or GND IO = 0 | 1.2 V | 1.65 V to 5.5 V | 3.4 | μA | ||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 5 | ||||||||
3.6 V | 0 V | –2 | ||||||||
0 V | 5.5 V | 2 | ||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 | 1.2 V | 1.65 V to 5.5 V | 3.5 | μA | ||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 10 | ||||||||
ICCZA | High-impedance state, VCCA supply current | VI = VCCI or GND IO = 0, OE = GND | 1.2 V | 1.65 V to 5.5 V | 0.05 | μA | ||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 5 | ||||||||
ICCZB | High-impedance state, VCCB supply current | VI = VCCI or GND IO = 0, OE = GND | 1.2 V | 1.65 V to 5.5 V | 3.3 | μA | ||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 5 | ||||||||
Ci | Input capacitance | OE | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 3 | 4 | pF | |||
Cio | Input-to-output internal capacitance | A port | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 5 | 6 | pF | |||
B port | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 11 | 14 |