SCES650I APRIL   2006  – March 2018 TXB0104

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application Block Diagram for TXB010X
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Assignments: GXU and ZXU Package
    3.     Pin Assignments: YZT Package
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: VCCA = 1.2 V
    7. 6.7  Timing Requirements: VCCA = 1.5 V ± 0.1 V
    8. 6.8  Timing Requirements: VCCA = 1.8 V ± 0.15 V
    9. 6.9  Timing Requirements: VCCA = 2.5 V ± 0.2 V
    10. 6.10 Timing Requirements: VCCA = 3.3 V ± 0.3 V
    11. 6.11 Switching Characteristics: VCCA = 1.2 V
    12. 6.12 Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    13. 6.13 Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    14. 6.14 Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    15. 6.15 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    16. 6.16 Operating Characteristics: VCCA = 1.2 V to 1.5 V, VCCB = 1.5 V to 1.8 V
    17. 6.17 Operating Characteristics: VCCA = 1.8 V to 3.3 V, VCCB = 1.8 V to 5 V
    18. 6.18 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Output Load Considerations
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • RGY|14
  • RUT|12
  • YZT|12
  • PW|14
  • ZXU|12
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings(1)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Supply voltage, VCCA –0.5 4.6 V
Supply voltage, VCCB –0.5 6.5
Input voltage, VI A port –0.5 4.6 V
B port –0.5 6.5
Voltage applied to any output in the high-impedance or power-off state, VO A port –0.5 4.6 V
B port -0.5 6.5
Voltage applied to any output in the high or low state, VO(2) A port –0.5 VCCA + 0.5 V
B port –0.5 VCCB + 0.5
Input clamp current, IIK VI < 0 –50 mA
Output clamp current, IOK VO < 0 –50 mA
Continuous output current, IO –50 50 mA
Continuous current through VCCA, VCCB, or GND –100 100 mA
Junction temperature range, TJ 150 °C
Storage temperature range, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The value of VCCA and VCCB are provided in the recommended operating conditions table.