SWRS170L March 2014 – May 2025 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER(1) | CONDITION(2) | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| RF_ANT1 or RF_ANT2 | |||||
| Operation frequency range | 4920 | 5825 | MHz | ||
| RMS output power complies with IEEE mask and EVM requirements(3) | 6 Mbps OFDM | 18.0 | dBm | ||
| 9 Mbps OFDM | 18.0 | ||||
| 12 Mbps OFDM | 18.0 | ||||
| 18 Mbps OFDM | 18.0 | ||||
| 24 Mbps OFDM | 17.4 | ||||
| 36 Mbps OFDM | 16.5 | ||||
| 48 Mbps OFDM | 15.8 | ||||
| 54 Mbps OFDM | 14.5 | ||||
| MCS0 MM | 18.0 | ||||
| MCS1 MM 4K | 18.0 | ||||
| MCS2 MM 4K | 18.0 | ||||
| MCS3 MM 4K | 18.0 | ||||
| MCS4 MM 4K | 16.5 | ||||
| MCS5 MM 4K | 15.8 | ||||
| MCS6 MM 4K | 14.5 | ||||
| MCS7 MM 4K | 13.0 | ||||
| MCS0 MM 40 MHz | 16.5 | ||||
| MCS7 MM 40 MHz | 12.0 | ||||
| Output power resolution | 0.125 | dB | |||
| Return loss | –10.0 | dB | |||
| Reference input impedance | 50.0 | Ω | |||