SWRS170L March 2014 – May 2025 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Input slow clock frequency | 32768 | Hz | ||||
| Input slow clock accuracy (initial, temperature, and aging) | WLAN, Bluetooth | ±250 | ppm | |||
| Tr, Tf | Input transition time (10% to 90%) | 200 | ns | |||
| Frequency input duty cycle | 15% | 50% | 85% | |||
| VIH, VIL | Input voltage limits | Square wave, DC coupled | 0.65 × VDD_IO | VDD_IO | Vpeak | |
| 0 | 0.35 x VDD_IO | |||||
| Input impedance | 1 | MΩ | ||||
| Input capacitance | 5 | pF | ||||