SWRS170L March 2014 – May 2025 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER(1) | CONDITION(2) | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Bluetooth Low Energy operation frequency range | 2402 | 2480 | MHz | ||
| Bluetooth Low Energy channel spacing | 2 | MHz | |||
| Bluetooth Low Energy input impedance | 50 | Ω | |||
| Bluetooth Low Energy
sensitivity(3) Dirty TX on |
–92.2 | dBm | |||
| Bluetooth Low Energy maximum usable input power | –5 | dBm | |||
| Bluetooth Low Energy intermodulation characteristics | Level of interferers. For n = 3, 4, 5 |
–36 | –30 | dBm | |
| Bluetooth Low Energy C/I
performance. Note: Numbers show wanted signal-to-interfering-signal ratio. Smaller numbers indicate better C/I performance. Image = –1MHz |
Low energy, co-channel | 12 | dB | ||
| Low energy, adjacent ±1MHz | 0 | ||||
| Low energy, adjacent +2MHz | –38 | ||||
| Low energy, adjacent –2MHz | –15 | ||||
| Low energy, adjacent ≥ |±3| MHz | –40 |