SWRS170I August 2014 – October 2017 WL1807MOD , WL1837MOD
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TI WiLink 8 module offers two footprint-compatible dual-band 2.4- and 5-GHz industrial temperature grade variants providing stand-alone Wi-Fi and Bluetooth combo connectivity. Table 3-1 compares the features of the module variants.
DEVICE | FEATURE | ||||
---|---|---|---|---|---|
WLAN 2.4-GHz SISO(2) | WLAN 2.4-GHz MIMO(2) | WLAN 2.4-GHz MRC(1) | BLUETOOTH | WLAN 5-GHz SISO(2) | |
WL1837MOD | √ | √ | √ | √ | √ |
WL1807MOD | √ | √ | √ | √ |
For information about other devices in this family of products or related products, see the following links.