JAJSPW8E march 2011 – february 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
The ADS424x/422x have an internal offset correction algorithm that estimates and corrects dc offset up to ±10 mV. The correction can be enabled using the ENABLE OFFSET CORR serial register bit. Once enabled, the algorithm estimates the channel offset and applies the correction every clock cycle. The time constant of the correction loop is a function of the sampling clock frequency. The time constant can be controlled using the OFFSET CORR TIME CONSTANT register bits, as described in Table 8-3.
After the offset is estimated, the correction can be frozen by setting FREEZE OFFSET CORR = 0. Once frozen, the last estimated value is used for the offset correction of every clock cycle. Note that offset correction is disabled by default after reset.
| OFFSET CORR TIME CONSTANT | TIME CONSTANT, TCCLK (Number of Clock Cycles) | TIME CONSTANT, TCCLK × 1/fS (ms)(1) |
|---|---|---|
| 0000 | 1M | 7 |
| 0001 | 2M | 13 |
| 0010 | 4M | 26 |
| 0011 | 8M | 52 |
| 0100 | 16M | 105 |
| 0101 | 32M | 210 |
| 0110 | 64M | 419 |
| 0111 | 128M | 839 |
| 1000 | 256M | 1678 |
| 1001 | 512M | 3355 |
| 1010 | 1G | 6711 |
| 1011 | 2G | 13422 |
| 1100 | Reserved | — |
| 1101 | Reserved | — |
| 1110 | Reserved | — |
| 1111 | Reserved | — |