JAJSPW8E march 2011 – february 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ANALOG INPUTS | |||||||
| Differential input voltage range | 0 dB gain | 2 | VPP | ||||
| Differential input resistance | At 200 MHz | 0.75 | kΩ | ||||
| Differential input capacitance | At 200 MHz | 3.7 | pF | ||||
| Analog input bandwidth | With 50-Ω source impedance, and 50-Ω termination | 550 | MHz | ||||
| Analog input common-mode current | Per input pin of each channel | 1.5 | µA/MSPS | ||||
| Common-mode output voltage | VCM | 0.95 | V | ||||
| VCM output current capability | 4 | mA | |||||
| DC ACCURACY | |||||||
| Offset error | –15 | 2.5 | 15 | mV | |||
| Temperature coefficient of offset error | 0.003 | mV/°C | |||||
| Gain error as a result of internal reference inaccuracy alone | EGREF | –2 | 2 | %FS | |||
| Gain error of channel alone | EGCHAN | ADS4246/ADS4226 (160 MSPS) | ±0.1 | –1 | %FS | ||
| ADS4245/ADS4225 (125 MSPS) | ±0.1 | ||||||
| ADS4242/ADS4222 (65 MSPS) | ±0.1 | –1 | |||||
| Temperature coefficient of EGCHAN | 0.002 | Δ%/°C | |||||
| POWER SUPPLY | |||||||
| IAVDD Analog supply current | ADS4246/ADS4226 (160 MSPS) | 123 | 150 | mA | |||
| ADS4245/ADS4225 (125 MSPS) | 105 | 130 | |||||
| ADS4242/ADS4222 (65 MSPS) | 73 | 85 | |||||
| IDRVDD Output buffer supply current | LVDS interface, 350-mV swing with 100-Ω external termination, fIN = 2.5 MHz | ADS4246/ADS4226 (160 MSPS) | 111 | 135 | mA | ||
| ADS4245/ADS4225 (125 MSPS) | 99 | 120 | |||||
| ADS4242/ADS4222 (65 MSPS) | 78 | 95 | |||||
| IDRVDD Output buffer supply current | CMOS interface, no load capacitance(1) fIN = 2.5 MHz | ADS4246/ADS4226 (160 MSPS) | 61 | mA | |||
| ADS4245/ADS4225 (125 MSPS) | 49 | ||||||
| ADS4242/ADS4222 (65 MSPS) | 28 | ||||||
| Analog power | ADS4246/ADS4226 (160 MSPS) | 222 | mW | ||||
| ADS4245/ADS4225 (125 MSPS) | 189 | ||||||
| ADS4242/ADS4222 (65 MSPS) | 133 | ||||||
| Digital power | LVDS interface, 350-mV swing with 100-Ω external termination, fIN = 2.5 MHz | ADS4246/ADS4226 (160 MSPS) | 199 | mW | |||
| ADS4245/ADS4225 (125 MSPS) | 179 | ||||||
| ADS4242/ADS4222 (65 MSPS) | 131 | ||||||
| Digital power | CMOS interface, no load capacitance(1) fIN = 2.5 MHz | ADS4246/ADS4226 (160 MSPS) | 109 | mW | |||
| ADS4245/ADS4225 (125 MSPS) | 88 | ||||||
| ADS4242/ADS4222 (65 MSPS) | 50 | ||||||
| Global power-down | 25 | mW | |||||