JAJSPW8E march 2011 – february 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
All graphs are at 25°C, AVDD = 1.8 V, DRVDD = 1.8 V, maximum rated sampling frequency, sine wave input clock. 1.5-VPP differential clock amplitude, 50% clock duty cycle, –1 dBFS differential analog input, High-Performance Mode disabled, 0-dB gain, DDR LVDS output interface, and 32k point FFT, unless otherwise noted.
Figure 7-129 Spurious-Free Dynamic Range (0-dB Gain)
Figure 7-130 Spurious-Free Dynamic Range (6-dB Gain)
Figure 7-131 ADS424x
Signal-to-Noise Ratio (0-dB Gain)
Figure 7-132 ADS424x
Signal-to-Noise Ratio (6-dB Gain)
Figure 7-133 ADS422x
Signal-to-Noise Ratio (0-dB Gain)
Figure 7-134 ADS422x
Signal-to-Noise Ratio (6-dB Gain)