JAJSHR5A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SNR | Signal-to-Noise Ratio | Bypass Digital Mode (14 bit) | ƒIN = 10 MHz | 65.3 | dBFS | ||
ƒIN = 100 MHz | 65.2 | ||||||
ƒIN = 170 MHz | 61 | 64.9 | |||||
ƒIN = 370 MHz | 64.7 | ||||||
ƒIN = 450 MHz | 64.6 | ||||||
HD2 | Second Harmonic Distortion | ƒIN = 10 MHz | 85 | dBc | |||
ƒIN = 100 MHz | 85 | ||||||
ƒIN = 170 MHz | 70 | 85 | |||||
ƒIN = 370 MHz | 75 | ||||||
ƒIN = 450 MHz | 75 | ||||||
HD3 | Third Harmonic Distortion | ƒIN = 10 MHz | 85 | dBc | |||
ƒIN = 100 MHz | 85 | ||||||
ƒIN = 170 MHz | 70 | 85 | |||||
ƒIN = 370 MHz | 85 | ||||||
ƒIN = 450 MHz | 85 | ||||||
SFDR
(Non-HD2, Non-HD3) |
Spur Free Dynamic Range
(excluding HD2 and HD3) |
ƒIN = 10 MHz | 85 | dBFS | |||
ƒIN = 100 MHz | 85 | ||||||
ƒIN = 170 MHz | 70 | 85 | |||||
ƒIN = 370 MHz | 83 | ||||||
ƒIN = 450 MHz | 83 | ||||||
IMD3 | 2F1-F2, 2F2-F1, Ain = –7 dBFS | fIN = 169 and 171 MHz | 87 | dBFS |