JAJSHR5A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | CTRL K CD | 0 | 0 | 0 | CTRL L CD |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D9:D5 | CTRL K CD | R/W | 11111 | Controls number of frames per multi-frame for channel CD
0: K = 1 30 K = 31 1: K = 2 31 K = 32 (default) And so forth |
D1:D0 | CTRL L CD | R/W | 11 | Controls number of lanes for channel CD
01: L = 2 11: L = 4 (default) |