JAJSHR5A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
OUTPUT CURRENT CONTROL AB |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D15:D0 | OUTPUT CURRENT CONTROL AB | R/W | spacer
0000 0000 0000 0000 |
Selects pre-emphasis current for the serializers. There are 4 bit per serializer of channel A and B.
D15:D12 = Lane DB1 D11:D8 = Lane DB0 D7:D4 = Lane DA1 D3:D0 = Lane DA0 |
Description | |
---|---|
0000 | Normal operation |
0001 | 1 / 30 |
0010 | 2 / 30 |
and so forth |