JAJSHR5A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | TX LANE EN CD | TX LANE EN AB |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7:D4 | TX LANE EN CD | R/W | 1111 | Enables JESD204B transmitter for channel C and D. Set to 1 to enable.
D7 = Lane DD1 D6 = Lane DD0 D5 = Lane DC1 D4 = Lane DC0 |
D3:D0 | TX LANE EN AB | R/W | 1111 | Enables JESD204B transmitter for channel A and B. Set to 1 to enable.
D3 = Lane DB1 D2 = Lane DB0 D1 = Lane DA1 D0 = Lane DA0 |