JAJSHR5A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
JESD LANE POLARITY INVERT | PRBS EN |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D15:D8 | JESD LANE POLARITY INVERT | R/W | 0000
0000 |
Set to 1 for polarity inversion
D15 = Lane DD1 D14 = Lane DD0 D13 = Lane DC1 D12 = Lane DC0 D11 = Lane DB1 D10 = Lane DB0 D9 = Lane DA1 D8 = Lane DA0 |
D7:D0 | PRBS EN | R/W | 0000
0000 |
Outputs PRBS pattern selected in address 0x21 on the selected serial output lanes
D7 = Lane DD1 D6 = Lane DD0 D5 = Lane DC1 D4 = Lane DC0 D3 = Lane DB1 D2 = Lane DB0 D1 = Lane DA1 D0 = Lane DA0 |