JAJSHR5A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
t1 | Power-on delay | Delay from power up to active-low RESET pulse | 3 | ms | ||
t2 | Reset pulse duration | Active-low RESET pulse duration | 20 | ns | ||
t3 | Register write delay | Delay from RESET disable to SDENb active | 100 | ns |