JAJSHR5A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
The internal register of the ADS54J54 can be programmed following these steps:
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
ƒSCLK | SCLK frequency (equal to 1 / tSCLK) | >DC | 10 | MHz | |
tSLOADS | SDENb to SCLK setup time | 50 | ns | ||
tSLOADH | SCLK to SDENb hold time | 50 | ns | ||
tDSU | SDATA setup time | 50 | ns | ||
tDH | SDATA hold time | 50 | ns |