JAJSHR5A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
DIGITAL OUTPUTS: JESD204B INTERFACE (DA[0,1], DB[0,1], DC[0,1], DD[0,1]) | |||||
Output differential voltage, |VOD| | 450 | 577 | 750 | mV | |
Transmitter short circuit current | Transmitter terminals shorted to any voltage between –0.25 and 1.45 V | 45 | mA | ||
Single ended output impedance | 50 | Ω | |||
Output capacitance | Output capacitance inside the device, from either output to ground | 2 | pF | ||
Unit interval, UI | 5.0 Gbps | 200 | ps | ||
Rise and fall times | 110 | ps | |||
Output jitter | 57 | ps | |||
Serial output data rate | 5.0 | Gbps |