JAJSM94B June 2021 – June 2022 DAC12DL3200
PRODUCTION DATA
DAC12DL3200 analog output structure is shown in Figure 7-9 for one DAC channel. The outputs VOUTx+/- must have a DC path to an external supply voltage, and the DAC sink current from the external supply. A differential termination resistance sits between the two current output pins, VOUTx+/-. The current steering switch array connects to the outputs and steers current between the output pins based on the digital code. A constant DC current bias, IBIAS, draws current from both outputs regardless of the digital code.
Examples of conversions from digital codes to currents on the VOUTx+/- outputs are given in Table 7-2. The currents provided include both the current steered portion and the bias currents on each leg.
2's COMPLEMENT | IOUTx+ CURRENT | IOUTx- CURRENT |
---|---|---|
0111 1111 1111 | IFS + IBIAS | IBIAS |
0011 1111 1111 | ¾ IFS + IBIAS | ¼ IFS + IBIAS |
0000 0000 0000 | ½ IFS + IBIAS | ½ IFS + IBIAS |
1100 0000 0001 | ¼ IFS + IBIAS | ¾ IFS + IBIAS |
1000 0000 0000 | IBIAS | IFS + IBIAS |