JAJSHS6E August 2019 – August 2024 OPA810
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPA810 does not require a heat sink or airflow in most applications. Maximum allowed junction temperature sets the maximum allowed internal power dissipation. Do not allow the maximum junction temperature to exceed 150°C.
Operating junction temperature (TJ) is given by TA + PD × θJA. The total internal power dissipation (PD) is the sum of quiescent power (PDQ) and additional power dissipated in the output stage (PDL) to deliver load power. Quiescent power is the specified no-load supply current times the total supply voltage across the part. PDL depends on the required output signal and load, but for a grounded resistive load, is at a maximum when the output is fixed at a voltage equal to half of either supply voltage (for equal split-supplies). Under this condition, PDL = VS2 / (4 × RL) where RL includes feedback network loading.
The power in the output stage and not into the load that determines internal power dissipation.
As a worst-case example, compute the maximum TJ using a DCK (SC70 package) configured as a unity gain buffer, operating on ±12-V supplies at an ambient temperature of 25°C and driving a grounded 500-Ω load.
PD = 24 V × 4.7 mA + 122 / (4 × 500 Ω) = 184.8 mW
Maximum TJ = 25°C + (0.185 W × 190.8°C/W) = 60°C, which is much less than the maximum allowed junction temperature of 150°C.