JAJSDY1C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
The TPS25740B implements a fully compliant USB Power Delivery 2.0 provider and Type-C source (also known as downward facing port (DFP)). The device basic schematic diagram is shown in Figure 38. Subsequent sections describe detailed design procedures for several applications with differing requirements. The TPS25740B Design Calculator Tool (refer to USB PD in ドキュメントのサポート ) is available for download and use in calculating the equations in the following sections.