JAJSDY1C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
DEVICE | COMPLIANT USB PD POWER (PDP) OPTIONS | PIN 8 | PIN 11 | VOLTAGES OFFERED | |||
---|---|---|---|---|---|---|---|
OPTION 1 | OPTION 2 | OPTION 3 | OPTION 4 | ||||
TPS25740 | 15 W | EN12V | UFP | 5 V | 5 V, 12 V | 5 V, 20 V | 5 V, 12 V, 20 V |
TPS25740A | 15 to 45 W | EN9V | UFP | 5 V | 5 V, 9 V | 5 V, 15 V | 5 V, 9 V, 15 V |
TPS25740B | 15 to 93 W (1) | CTL3 | ENSRC | 5 V, 9 V, 12 V, 15 V | 5 V, 9 V, 15 V, 20 V | N/A | N/A |