JAJSMF3A May 2022 – September 2022 TPS25985
PRODUCTION DATA
Table 9-1 shows the design parameters for this application example.
PARAMETER | VALUE |
---|---|
|
|
|
|
|
|
Are all the loads off until the PG is asserted? | No |
Load at start-up (RLOAD(Startup)) | 0.33 Ω (equivalent to approximately 12% of the maximum steady-state load) |
Maximum ambient temperature | 55°C |
Transient overload blanking timer | 16 ms |
Output voltage slew rate | 1.2 V/ms |
Need to survive a “hot-short” on output condition ? | Yes |
Need to survive a “power up into short” condition? | Yes |
Can a board be hotplugged in or power cycled? | Yes |
Load current monitoring needed? | Yes |
Fault response | Latch-off |