JAJSKH0C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
While the switch disabled and WB_OFF_CHx_EN high, an internal comparator watches the condition of VOUT. The TPS274C65 includes a current source connected to VOUT controlled by the DIA_EN signal. So, if the load is disconnected (open load condition) or there is a short to battery the VOUT voltage will be pulled towards VS. In either of these events, the internal comparator will measure VOUT as higher than the open load threshold (VOL,off) and a fault is indicated on the FLT pin and on the SNS pin. No external component are required in most cases, however if there is external pull-down resistor to GND on VOUT, an additional external pull-up resistor might be necessary to bias VOUT appropriately.
The comparator and detection circuitry is only enabled when EN = LOW. Open load will be indicated on the FLT pin even if WB_OFF_CHx_EN is set low, but will need an external pull-up resistor (and potentially a switch). Open load fault signaling on the SNS is enabled only if WB_OFF_CHx_EN is set HI.
While the switch is disabled, the fault indication mechanisms will continuously represent the present status. For example, if VOUT decreases from greater than VOL to less than VOL, the fault indication is reset. Additionally, the fault indication is reset upon WB_OFF_CHx_EN = 0 or the rising edge of EN.