JAJSKH0C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
Figure 9-2 shows a test example of switching the load with 250-kHz PWM signal. Test conditions: VS =12 V, Duty Cycle = 5%, TAMB = 25°C. Channel 1 is VOUT voltage. Channel 2 is EN pin voltage. Channel 3 is VS voltage. Channel 4 is VS current.
Figure 9-3 shows a test example of enabling a switch while there is a short at the output. Test conditions: VS = 24 V, TAMB = 25°C. Channel 1 is VOUT voltage. Channel 2 is FAULT pin voltage. Channel 3 is VS voltage. Channel 4 is VS current.