JAJSKH0C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
The TPS274C65xS communicates with the host controller through a high-speed SPI serial interface. The interface has three logic inputs: clock (CLK), chip select (CS), serial data in (SDI), and one data out (SDO). The SDO is three-stated when CS is high. The maximum SPI clock rate is 10 MHz. The capacitance at SPI communication pins (CLK, CS, SDI, SDO) needs to be minimized to achieve high SPI communication frequencies.
The device supports both simple daisy chain1 and addressable SPI; the selection of mode is from the DSPI pin. The main advantage of the addressable SPI mode is that diagnostics and configuration is easier. The two different modes of SPI that is fixed for a given system implementation and cannot be changed dynamically or on the fly. The two modes can be used with or without CRC.
The two modes are described in detail:
The communication between the TPS274C65 IC and the controller or MCU is through a SPI bus in a master-slave configuration. The external MCU is always an SPI master that sends command requests on the SDI pin of the TPS274C65 IC and receives device responses on the SDO pin of the IC. The TPS274C65 device is always an SPI slave device that receives command requests and sends responses (such as status and measured values) to the external MCU over the SDO line. The following lists the characteristics of the SPI:
The TPS274C65 device can be connected to the master MCU in the following formats.
SPI mode controls the following functions.
Resistor Value(kΩ) | ADDCFG Code |
---|---|
13.3 |
000 |
17.8 |
001 |
23.7 |
010 |
31.6 |
011 |
44.2 |
100 |
59 |
101 |
78.7 |
110 |
110 |
111 |
Note: Please use resistor with <1% tolerance.
Pin Configuration | SPI Register Configuration | SCLK Cycle per Frame | |
---|---|---|---|
DSPI | D24BIT | CRC_EN | |
0 |
x |
0 |
24 bits, no CRC |
x |
1 |
32 bits, with CRC |
|
1 |
0 |
0 |
16 bits, no CRC |
1 |
1 |
24 bits, with CRC | |
1 |
0 |
24 bits, no CRC |