JAJSK13C September 2020 – December 2021 TPS542A52
PRODUCTION DATA
RSP and RSN pins are used for remote sensing purposes. Always connect RSP to the positive sensing point of the load, and always connect the RSN pin to the load return. There is an internal 5:1 divider in the device, so do not connect an external feedback resistor divider. The converter loop gain measurement can tolerate 10 Ω to 50 Ω in series with RSP and output voltage.