JAJSK13C September 2020 – December 2021 TPS542A52
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 4 V and 18 V. This input supply must be well regulated. Proper bypassing of input supplies (AVIN and PVIN) is critical for noise performance, as is the PCB layout and grounding scheme. See the recommendations in Section 10.