JAJSK13C September 2020 – December 2021 TPS542A52
PRODUCTION DATA
PARAMETER (1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY (PVIN, AVIN PINS) | ||||||
VIN | PVIN and AVIN supply range | 4 | 12 | 18 | V | |
IQ | Shutdown current | EN < 0.4 V | 17 | µA | ||
PFM Mode current | VIN = 12 V, VOUT = 1 V, EN > 1.2 V, no switching, VRSP > 5*VVSET | 1800 | ||||
ENABLE and UVLO (EN PIN) | ||||||
VEN | Enable threshold: ON/OFF | Rising and falling | 1.2 | V | ||
IEN | Enable input current | Enable threshold – 50 mV | –0.6 | µA | ||
Enable threshold + 50 mV | –5 | |||||
UVLO (AVIN, PVIN PINS) | ||||||
AVIN, PVIN | UVLO rising threshold | 3.75 | 3.85 | 4 | V | |
UVLO falling threshold | 3.50 | 3.6 | 3.7 | |||
Hysteresis | 0.25 | |||||
INTERNAL REGULATOR, POWER STAGE (VREG PIN) | ||||||
VVREG | LDO output voltage | LDO output current = 0A | 4.3 | 4.7 | 4.96 | V |
VVREG | LDO output voltage | LDO output current = 30mA | 4.7 | V | ||
Output current limit | VVREG = 4.7V | 120 | 170 | 220 | mA | |
Nominal output current | fsw = 2.2 MHz, output current = 15 A, VVREG = 4.7V | 30 | mA | |||
VREG(UVLO) | UVLO rising yhreshold | 2.8 | V | |||
UVLO falling threshold | 2.6 | |||||
UVLO hysteresis | 0.2 | |||||
CONTROL REFERENCE VOLTAGE (SREF PIN) | ||||||
VSREF | SREF output voltage | Tolerance included in RSP/RSN accuracy | 1.2 | V | ||
ISREF | SREF current sourcing capability | Resistance > 6 kΩ | 200 | µA | ||
OUTPUT VOLTAGE REGULATION ACCURACY | ||||||
Output Voltage Accuracy; Vout = 1V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.2V, –40 to 150°C | -15 | 15 | mV | ||
Output Voltage Accuracy; Vout =1V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.2V, –40 to 125°C | -13 | 13 | mV | ||
Output Voltage Accuracy; Vout = 1V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.2V, 0 to 105°C | -11.0 | 9.0 | mV | ||
Output Voltage Accuracy; Vout = 0.8V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.16V, –40 to 150°C | -15 | 15 | mV | ||
Output Voltage Accuracy; Vout = 1.2V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.24V, –40 to 150°C | -15 | 15 | mV | ||
Output Voltage Accuracy; Vout = 5.5V (1) | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 1.1V, –40 to 150°C | -30 | 30 | mV | ||
REMOTE SENSE AMPLIFIER | ||||||
Unity gain bandwidth (1) | 7 | MHz | ||||
Open loop gain (1) | 83 | dB | ||||
Slew rate (1) | 2.5 | V/us | ||||
Input common mode range (1) | -0.05 | 1.1 | V | |||
Vos | Input offset voltage (RSA and EA combined offset trim) (1) | 0.25 | mV | |||
SWITCHING FREQUENCY | ||||||
FSW_1MHz | Switching frequency 1MHz | RFSEL = 35.7 kΩ or Short | 900 | 1000 | 1100 | kHz |
FSW_400kHz | Switching frequency 400 kHz | RFSEL = 7.5 kΩ | -10 | 15 | % | |
FSW_600kHz | Switching frequency 600 kHz | RFSEL = 18.2 kΩ | -10 | 15 | % | |
FSW_800kHz | Switching frequency 800 kHz | RFSEL = 26.1 kΩ | -10 | 15 | % | |
FSW_1.2MHz | Switching frequency 1.2 MHz | RFSEL = 47.5 kΩ | -9 | 11 | % | |
FSW_2MHz | Switching frequency 2 MHz | RFSEL = 61.9 kΩ | -10 | 15 | % | |
FSW_2.2MHz | Switching frequency 2.2 MHz | RFSEL = 78.7 kΩ | -10 | 15 | % | |
Minimum On-Time | 12 | ns | ||||
Minimum Off-Time | 85 | ns | ||||
SYNC | ||||||
VIH(SYNC) | High-level input voltage | EN = High | 1.35 | V | ||
VIL(SYNC) | Low-level input voltage | 0.8 | V | |||
Sync input minimum pulse width | 50 | ns | ||||
ΔfSYNC | SYNC pin frequency range from fSW | –10% | 15% | |||
VIH(SYNC)-PROG | High-level input voltage to enter programming mode when EN = 0V | EN = Low | 1.35 | V | ||
POWER STAGE | ||||||
Rds(on)1 | Main high-side MOSFET on-resistance | VVREG = 4.7 V, TJ = 25°C | 9.1 | mΩ | ||
Rds(on)2 | Main Low-side MOSFET on-resistance | VVREG = 4.7 V, TJ = 25°C | 2.6 | mΩ | ||
Tdt(L-H) | Dead-time between low-side off and high-side on transition | VREG = 4.7V, TJ = 25°C | 10 | ns | ||
Tdt(H-L) | Dead-time between high-side off and low-side on transition | VREG = 4.7V, TJ = 25°C | 10 | ns | ||
CURRENT SENSE AND PROTECTION | ||||||
IS1 | OC limit HS FET | 20 | A | |||
IS2 | OC limit LS FET 6 | RILIM = 61.9 kΩ | 17.60 | 20 | 22 | A |
OC limit LS FET 5 | RILIM = 47.5 kΩ | 14.78 | 16.5 | 18.48 | ||
OC limit LS FET 4 | RILIM = 35.7 kΩ | 11.56 | 13 | 15.62 | ||
OC limit LS FET 3 | RILIM = 26.1 kΩ | 9.26 | 10.5 | 13.56 | ||
OC limit LS FET 2 | RILIM = 18.2 kΩ | 6.96 | 8 | 11.60 | ||
OC limit LS FET 1 | RILIM = 7.5 kΩ | 4.66 | 5.5 | 9.60 | ||
IS2 | Negative OC limit LS FET | -8.5 | A | |||
IS2 | Zero-cross detection comparator trip point | 135 | mA | |||
SOFT-START COUNTER | ||||||
tSS | SS setting 1: 2.0MHz CLK | VVSET = 0.1 V to 0.28 V | 0.45 | ms | ||
SS setting 2: 1.0MHz CLK | VVSET = 0.1 V to 0.28 V | 0.9 | ||||
SS setting 3: 0.5MHz CLK | VVSET = 0.1 V to 0.28 V | 1.8 | ||||
SS setting 4: 0.25MHz CLK | VVSET = 0.1 V to 0.28 V | 3.6 | ||||
INTERNAL BOOTSTRAP SWITCH | ||||||
Forward voltage | VVREG(BOOT), IF = 10 mA, TA = 25°C | 0.16 | 0.3 | V | ||
OUTPUT VOLTAGE OVERSHOOT REDUCTION | ||||||
POWER-ON DELAY | ||||||
Power-on delay time | From EN to SS; VIN > 4 V | 500 | us | |||
POWER GOOD and OV/UV WARNING | ||||||
VRSP | OV warning level | RSP rising (fault) | 105 | 110 | 115 | % 5*VVSET |
OV warning level | RSP falling (reset) | 100 | 105 | 109 | ||
UV warning level | RSP falling (fault) | 87 | 90 | 93.5 | ||
UV warning level | RSP rising (reset) | 91 | 95 | 99 | ||
PGD delay time | Delay from SS finish to PGD high | 500 | µs | |||
Rds(on)PGDFET | PGD FET On Resistance, IPGOOD =5mA | 4.1 | 5.8 | 9.1 | Ω | |
OUTPUT OVERVOLTAGE PROTECTION (OVP) | ||||||
VRSP | OVP trip level | RSP rising (fault), VVSET ≤ 1.04 V | 110 | 115 | 120 | % 5*VVSET |
OVP reset level | RSP falling | 76 | 80 | 84 | ||
OVP delay | 100 | ns | ||||
OUPUT UNDERVOLTAGE PROTECTION (UVP) | ||||||
VRSP | UVP detect voltage | 76 | 80 | 84 | % 5*VSET | |
UV delay | 100 | ns | ||||
THERMAL SHUTDOWN | ||||||
TSDN | Shutdown temperature(1) | 155 | 165 | 0C | ||
Hysteresis(1) | 15 | 0C |