JAJSK13C September 2020 – December 2021 TPS542A52
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 8, 25 | G | Ground of the internal analog and digital circuitry |
AVIN | 21 | P | Power input to the controller. Tie this pin to PVIN. It is best to use an RC filter from PVIN such as 10-Ω and 100 nF to 1 μF. |
BOOT | 17 | P | Gate drive voltage for high-side FET. Connect a bootstrap capacitor between this pin and SW. |
COMP | 24 | I | A resistor to ground sets the compensation network. This pin can be grounded to select the default compensation and reduce BOM count. |
EN | 22 | I | Enable pin. Float to enable, enable/disable with an external signal, or adjust the input undervoltage lockout with a resistor divider. |
FSEL | 23 | I | A resistor to ground sets the switching frequency of the converter. This pin can be grounded to select the default switching frequency to reduce BOM count. |
ILIM | 1 | I | A resistor to ground sets the overcurrent protection limit. This pin can be grounded to select default settings and reduce BOM count. |
PGD | 11 | O | Open-drain power good status |
PGND | 13-16, 29-33 | G | Power ground. These pins are internally connected to the return of the internal low-side FET. |
PVIN | 18-20 | P | Power inputs to the power stage. Low impedance bypassing of these pins to PGND is critical. At least 10 nF to 100 nF capacitor from PVIN to PGND is required. |
RSN | 6 | I | Remote sense ground return |
RSP | 7 | I | Remote sense connection to VOUT |
NC | 3 | N/A | No connect |
NC | 4 | N/A | No connect |
SREF | 10 | O | 1.2-V nominal system reference |
SS/PFM | 2 | I | A resistor to ground sets the soft-start slew rate and PFM mode. To reduce BOM count, this pin can be grounded to use the default soft-start rate and enable PFM mode. |
SYNC | 5 | I | This pin is a clock input for synchronizing the oscillator. |
SW | 26-28 | O | Switch node output of the converter. Connect this pin to the output inductor to ground. |
VREG | 12 | I/O | Bypass pin for the internal power stage LDO. It is recommended to use a 4.7-μF ceramic capacitor. |
VSET | 9 | I | Output voltage reference for the control loop. This must be the mid-point of a resistive divider from SREF to AGND. Set this voltage to be 1/5 of the desired VOUT. |