JAJSK13C September 2020 – December 2021 TPS542A52
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
PVIN, AVIN | Input voltage | 4 | 12 | 18 | V |
VOUT | Output voltage | 0.5 | 5.5 | V | |
IOUT | Output current | 0 | 15 | A | |
EN | 0 | 5.5 | V | ||
SYNC | 0 | 3.3 | V | ||
FS, COMP, ILIM, SS/PFM,SREF, VSET | 0 | 1.8 | V | ||
TJ | Junction temperature | –40 | 150 | °C |