JAJSCH6C June 2016 – June 2021 TPS62135
PRODUCTION DATA
DEVICE NUMBER | FEATURES | OUTPUT VOLTAGE | MARKING |
---|---|---|---|
TPS62135RGX | nominal switching
frequency = 2.5 MHz output voltage discharge voltage selection input / output VSEL/FB2 HICCUP current limit |
adjustable | 62135 |
TPS621351RGX | voltage selection
input / output VSEL/FB2 nominal switching frequency = 2.5 MHz |
adjustable | 621351 |
TPS62136RGX | nominal switching frequency = 1 MHz output voltage discharge voltage selection input / output VSEL/FB2 HICCUP current limit |
adjustable | see the TPS62136 data sheet |
TPS621361RGX | nominal switching frequency = 1 MHz voltage selection input / output VSEL/FB2 |
adjustable | see the TPS621361 data sheet |