JAJSCH6C June 2016 – June 2021 TPS62135
PRODUCTION DATA
TPS62135x has two operating modes: Forced PWM mode discussed in this section and PWM/PFM as discussed in Section 9.4.2.
With the MODE pin set to high, the TPS62135x operates with pulse width modulation in continuous conduction mode (CCM) with a nominal switching frequency of 2.5 MHz. The frequency variation in PWM is controlled and depends on VIN, VOUT and the inductance. The on-time in forced PWM mode is given by: