JAJSCH6C June 2016 – June 2021 TPS62135
PRODUCTION DATA
VSEL allows to switch between two output voltages by changing the output voltage divider ratio. This is done by an internal MOSFET connecting resistor R3 to GND. Pulling VSEL high turns on the MOSFET that connects R3 in parallel to R2. The divider ratio is changed such that the output voltage increases from Vo1 to Vo2.
When the output voltage is ramped down and the device is in forced PWM mode, the device will sink current.