JAJSCH6C June 2016 – June 2021 TPS62135
PRODUCTION DATA
Vout = 1.2 V | PFM | TA = 25°C |
Vout = 1.2 V | PWM | TA= 25 °C |
Vout = 1.8 V | PWM | TA = 25°C |
Vout = 3.3 V | PFM | TA = 25°C |
Vout = 3.3 V | PWM | TA = 25°C |
Vout = 5 V | PWM | TA = 25°C |
Vout = 9 V | PFM | TA = 25°C |
Vout = 9 V | PWM | TA = 25°C |
Vout = 1.2 V | PWM | TA = 25°C |
Vout = 1.8 V | PWM | TA = 25°C |
Vout = 3.3 V | PWM | TA = 25°C |
Vout = 5 V | PWM | TA = 25°C |
Vout = 9 V | PWM | TA = 25°C |
Vout = 1.8 V | PWM | measurement taken up to 4 A |
Vout = 5 V | PWM | measurement taken up to 4 A |
Vin = 12 V; | PFM | Io = 350 mA to 3.1 A; |
Vout = 1.2 V; | TA= 25 °C |
Vin = 6 V to 8.4 V; | PFM | Io = 1 A |
Vout = 1.2 V | TA= 25 °C |
Vin = 5 V; | PWM | Rload = 1 kΩ |
Vout = 1.2 V | TA= 25 °C |
Vin = 5 V; | PWM | Io = 1 A |
Vout = 1.2 V | TA= 25 °C |
Vout = 1.8 V | PWM | Io = 350 mA to 3.1 A |
TA= 25°C |
Vin = 6 V to 8.4 V; | PWM | Io = 1 A |
Vout = 1.8 V | TA= 25 °C | |
Vout = 1.8 V | PFM | Io = 0.1 A |
TA= 25 °C |
Vout = 3.3 V | PFM | Io = 350 mA to 3.1 A |
TA= 25 °C |
Vin = 6 V to 8.4 V; | PFM | Io = 1 A |
Vout = 3.3 V | TA= 25 °C |
Vout = 3.3 V | PWM | Rload = 1 kΩ |
TA= 25 °C |
Vout = 3.3 V | PWM | Io = 1 A |
TA= 25 °C |
Vout = 5 V | PWM | Io = 350 mA to 3.1 A |
TA= 25 °C |
Vin = 6 V to 8.4 V; | PWM | Io = 1 A |
Vout = 5 V | TA= 25 °C | |
Vout = 5 V | PFM | Io = 0.1 A |
TA= 25 °C |
Vout = 9 V | PFM | Io = 300 mA to 2.7 A |
TA= 25 °C |
Vin = 12 V to 15 V; | PFM | Io = 1 A |
Vout = 9 V | TA= 25 °C | |
Vout = 9 V | PWM | Rload = 1 kΩ |
TA= 25 °C |
Vout = 9 V | PWM | Io = 1 A |
TA= 25 °C |
Vout = 1.2 V | PWM | Iout = 1 A |
Vout = 1.8 V | PWM | Iout = 1 A |
Vout = 3.3 V | PWM | Iout = 1 A |
Vout = 5.0 V | PWM | Iout = 1 A |
Vout = 9.0 V | PWM | Iout = 1 A |
Vout = 3.3 V | Vin = 12 V | TA= 25 °C |
Io = 3.5 A |
Vout = 1.2 V | PWM | TA = 25°C |
Vout = 1.8 V | PFM | TA = 25°C |
Vout = 1.8 V | PWM | TA= 25 °C |
Vout = 3.3 V | PWM | TA = 25°C |
Vout = 5 V | PFM | TA = 25°C |
Vout = 5 V | PWM | TA = 25°C |
Vout = 9 V | PWM | TA = 25°C |
Vout = 1.2 V | PFM | TA = 25°C |
Vout = 1.8 V | PFM | TA = 25°C |
Vout = 3.3 V | PFM | TA = 25°C |
Vout = 5 V | PFM | TA = 25°C |
Vout = 9 V | PFM | TA = 25°C |
Vout = 1.2 V | PWM | measurement taken up to 4 A | |
Curves for TA= 25 °C and TA= 85 °C overlap |
Vout = 3.3 V | PWM | measurement taken up to 4 A |
Vout = 9 V | PWM | measurement taken up to 4 A |
Vin = 12 V; | PWM | Io = 350 mA to 3.1 A |
Vout = 1.2 V | TA= 25 °C |
Vin = 6 V to 8.4 V; | PWM | Io = 1 A |
Vout = 1.2 V | TA= 25 °C |
Vin = 5 V; | PFM | Io = 0.1 A |
Vout = 1.2 V | TA= 25 °C |
Vout = 1.8 V | PFM | Io = 350 mA to 3.1 A |
TA= 25 °C |
Vin = 6 V to 8.4 V; | PFM | Io = 1 A |
Vout = 1.8 V | TA= 25 °C | |
Vout = 1.8 V | PWM | Rload = 1 kΩ |
TA= 25 °C |
Vout = 1.8 V | PWM | Io = 1 A |
TA= 25 °C |
Vout = 3.3 V | PWM | Io = 350 mA to 3.1 A |
TA= 25 °C |
Vin = 6 V to 8.4 V; | PWM | Io = 1 A |
Vout = 3.3 V | TA= 25 °C |
Vout = 3.3 V | PFM | Io = 0.1 A |
TA= 25 °C |
Vout = 5 V | PFM | Io = 350 mA to 3.1 A |
TA= 25 °C |
Vin = 6 V to 8.4 V; | PFM | Io = 1 A |
Vout = 5 V | TA= 25 °C | |
Vout = 5 V | PWM | Rload = 1 kΩ |
TA= 25 °C |
Vout = 5 V | PWM | Io = 1 A |
TA= 25 °C |
Vout = 9 V | PWM | Io = 300 mA to 2.7 A |
TA= 25 °C |
Vin = 12 V to 15 V; | PWM | Io = 1 A |
Vout = 9 V | TA= 25 °C | |
Vout = 9 V | PFM | Io = 0.1 A |
TA= 25 °C |
Vout = 1.2 V | PWM | TA= 25 °C |
Vout = 1.8 V | PWM | TA= 25 °C |
Vout = 3.3 V | PWM | TA= 25 °C |
Vout = 5 V | PWM | TA= 25 °C |
Vout = 9 V | PWM | TA= 25 °C |