JAJSH47 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x01
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
OTP_ID[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | OTP_ID[7:0] | R | X | Identification Code of the OTP EPROM Version. |