JAJSH47 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x06
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK0_VSET[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | BUCK0_VSET[7:0] | R/W | X | Sets the output voltage of Buck0 regulator
Reserved, DO NOT USE 0x00 ... 0x4C 1 V - 1.4 V, 5 mV steps 0x4C - 1 V ... 0x9D - 1.4 V 1.4 V - 3.36 V, 20 mV steps 0x9E - 1.42 V ... 0xFF - 3.36 V |