JAJSH47 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Measurements are done using typical application set up with connections shown in Figure 22. Graphs may not reflect the OTP default settings. Unless otherwise specified: V(VIN_Bx) = V(VANA) = 3.7 V, VOUT_Bx = 1 V, TA = 25°C, L = 0.47 µH (Murata DFE252012PD-R47M), COUT_BUCK = 22 µF, and CPOL_BUCK = 22 µF.
VOUT = 1.8 V |
VIN = 5 V |
VOUT = 1 V |
Load = 1 A (PWM) and 0.1 A (PFM) |
Slew-rate = 10 mV/µs | RLOAD = 1 Ω | VOUT = 1 V |
IOUT = 10 mA |
IOUT = 0.1 A → 2 A → 0.1 A | TR = TF = 400 ns |
VIN = 3.3 V |
VOUT = 1 V |
VOUT = 1 V | Load = 1 A |
Slew-rate = 10 mV/µs | ILOAD = 0 A | VOUT = 1 V |
Slew-rate = 10 mV/µs | RLOAD = 1 Ω | VOUT = 1 V |
IOUT = 500 mA |
IOUT = 0.1 A → 2 A → 0.1 A | TR = TF = 400 ns |